Residential heating and cooling; potable water supply
The Armstrong Compass H is an energy-efficient variable speed wet-rotor circulator. Designed to replace existing fixed speed circulators, with popular flange-to-flange dimensions, Compass H can be considered a universal replacement for all circulators in its capacity range.
Cast iron and stainless steel volutes.
Eight operation modes with patented “Auto” algorithm, four Sensorless modes and three fixed speed modes. 50 Hz and 60 Hz designs
Up to 20 USgpm (1.26 L/s) flow; up to 20 ft (6.1 m) head
Max ambient temp. 40°C; max water temp. 110°C
5 W to 45 W
1"
Ready to purchase? Need some help or have questions? Contact one of our closest reps.
Use ADEPT Select, Armstrong's selection tool, to quickly and easily select the model you require.
Wide performance range (max head 20 ft (6.1m); max flow 20 USgpm (4.54 m3/h))
Lowest installed cost. Lowest operating cost.
Sustainability
(PDFs)
Design Envelope Compass R Circulators
Circuit Balancing Valves (½” - 2”)
Astro 2 Circulators
Astro 2 Hot Water Recirculation System
We thoroughly examine how and where energy is being used in your business and buildings and then tell you exactly where efficiencies and savings can be found.
We have a suite of free online support materials and tools. Find the essentials to learn, apply, and maintain Armstrong equipment.
We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.