FirePak Horizontal Split Case

Product Image
FirePak Horizontal Split Case - Isometric View
FirePak Horizontal Split Case - Front View
FirePak Horizontal Split Case - LineDrawing

  • Summary
  • Applications

    Fire-protection of buildings and other built infrastructure

  • Description

    The Horizontal Split-Case (HSC) FirePak offering features the full range of Armstrong HSC fire pumps, electric or diesel-driven, and controller. All mounted, piped, and wired on a base at the factory.

  • Materials

    Metal base, piping, pump, and control panel; switchgear; electric motor/ diesel engine

  • Configuration

    Optional features include jockey pump, jockey pump controller city by-pass loop, flow meter loop, main relief valve plus waste cone, and diesel fuel tank. 50 Hz and 60 Hz electric versions

  • Performance range

    500 – 3000 USgpm

Lowest installed cost and smallest footprint

  • Factory configured and assembled for up to 30% lower cost and up to 90% less installation time over equivalent separate component supply installation
  • Complete pre-assembled package for eliminating onsite installation waste and motor-pump alignments
Design Envelope

Lowest installed cost. Lowest operating cost.

»

Minimal project and operating risk

  • Complete pre-assembled package in accordance with all applicable NFPA codes and standards for carefree site approval
  • Product design, assembly and testing in a controlled ISO 14000 factory environment for trouble-free installation and lifetime performance
  • Single-source responsibility for convenient project and product support

Energy audits

Energy Analysis

We thoroughly examine how and where energy is being used in your business and buildings and then tell you exactly where efficiencies and savings can be found.
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
We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch