Flo-Trex Valves 

Product Image
Flo-Trex Valve Isometric
Flo-Trex_Valve_Front_View

  • Summary
  • Applications

    HVAC-system pumping; general purpose pumping; industrial/ process pumping (water or glycol based).

  • Description

    The Armstrong Flo-Trex Valves (FTV) are multi-function pump fittings that reduce equipment and installation costs

  • Materials

    Cast iron, ductile iron; grooved, flanged or threaded connections

  • Performance range

    Suitable for all Armstrong commercial pumps

  • Temperature

    230°F (110°C)

  • Size

    1.25” to 20” (32 mm to 500 mm)

Lower installed cost

  • Replacement of long-radius elbows, non-return check valves, globe valves and/ or butterfly valves for reduced material and labor cost 
  • Fewer pipe connections, down from six (or more) to three for reduced labor cost
Design Envelope

Lowest installed cost. Lowest operating cost.

»

You may also be interested in:

Energy audits

Energy Analysis

We thoroughly examine how and where energy is being used in your business and buildings and then tell you exactly where efficiencies and savings can be found.
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
We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch