Vortex Air Separators

Product Image
Vortex Air Separators
Vortex Air Separators - FrontView
Vortex Air Separators - LineDrawing

  • Summary
  • Applications

    Air removal from hydronic and HVAC systems – air can get trapped during initial fill, during routine equipment maintenance (including pressure upkeep), and due to the use of cooling towers

  • Description

    The Armstrong vortex air separators create a vortex or whirlpool action, sending the heavier air-free water to the outer portion of the tank, and allowing the lighter air-entrained water mixture to move into the lower-velocity center. At the center of the vortex the air is released from the water, forms bubbles and exits through an air vent or compression tank installed above it.

  • Materials

    Cast iron or fabricated steel (shell), stainless steel mesh (strainer)

Low installed cost

  • Space saving design

Design Envelope

Lowest installed cost. Lowest operating cost.

»

Improved system efficiency and operating economy

  • Effective air removal right at system start-up
  • Increased heat transfer efficiencies in boilers, fan coils and chillers, for lasting energy savings
  • Fewer ‘air lock’ incidences for increased pumping efficiency
  • Less corrosion and erosion, extending service intervals and overall system life
  • Reduced system noises

Learn more

(PDFs)

360 Service and Support

Vortex Air Separator - product information

Hydronic Solutions - digital catalog

Energy audits

Energy Analysis

We thoroughly examine how and where energy is being used in your business and buildings and then tell you exactly where efficiencies and savings can be found.
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
We are happy to help. Discuss your project and product needs with us, check the status of your shipments, or let us save the day in an emergency.

Get in touch